SNOSDH5 November 2024 LMG2640
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMG2640 only reports an over-temperature fault. An over-temperature fault is reported on the FLT pin when the Over-Temperature Protection function is asserted. The FLT pin is an active low open-drain output so the pin pulls low when there is an over-temperature fault.