LMG2640
650V 105mΩ GaN half-bridge with integrated driver, protection and current sense
LMG2640
- 650V GaN power-FET half bridge
- 105mΩ low-side and high-side GaN FETs
- Integrated gate drivers with low propagation delays
- Current-sense emulation with high-bandwidth and high accuracy
- Low-side / high-side gate-drive interlock
- High-side gate-drive signal level shifter
- Smart-switched bootstrap diode function
- High-side start up : < 8µs
- Low-side / high-side cycle-by-cycle over-current protection
- Over-temperature protection with FLT pin reporting
- AUX idle quiescent current: 250µA
- AUX standby quiescent current: 50µA
- BST idle quiescent current: 65µA
- Maximum supply and input logic pin voltage: 26V
- 9×7mm QFN package with dual thermal pads
The LMG2640 is a 650V GaN power-FET half bridge intended for switch mode power supply applications. The LMG2640 simplifies design, reduces component count, and reduces board space by integrating half-bridge power FETs, gate drivers, bootstrap diode, and high-side gate-drive level shifter in a 9mm by 7mm QFN package.
The low-side current-sense emulation reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to be connected to the cooling PCB power ground.
The high-side gate-drive signal level shifter eliminates noise and burst-mode power dissipation problems found with external solutions. The smart-switched GaN bootstrap FET has no diode forward-voltage drop, avoids overcharging the high-side supply, and has zero reverse-recovery charge.
The LMG2640 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include FET turn-on interlock, under-voltage lockout (UVLO), cycle-by-cycle current limit, and over-temperature shut down.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMG2640 Integrated 650V GaN Half Bridge datasheet | PDF | HTML | 27 Nov 2024 |
EVM User's guide | LMG2640 Half-Bridge Daughter Card Evaluation Module User's Guide | PDF | HTML | 07 Oct 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMG2640EVM-090 — LMG2640 daughter card
The LMG2640 daughter card evaluation module (EVM) is designed to provide a quick and easy platform to evaluate TI's integrated GaN devices in any half-bridge topology. The board is designed to be interfaced with a larger system using the six power pins and 10 digital pins on the bottom edge of the (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RRG) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.