LMG2610
- 650-V GaN power-FET half bridge
- 170-mΩ low-side and 248-mΩ high-side GaN FETs
- Integrated gate drivers with low propagation delays and adjustable turn-on slew-rate control
- Current-sense emulation with high-bandwidth and high accuracy
- Low-side / high-side gate-drive interlock
- High-side gate-drive signal level shifter
- Smart-switched bootstrap diode function
- High-side start up : < 8 us
- Low-side / high-side cycle-by-cycle over-current protection
- Over-temperature protection with FLT pin reporting
- AUX idle quiescent current: 240 µA
- AUX standby quiescent current: 50 µA
- BST idle quiescent current: 60 µA
- Maximum supply and input logic pin voltage: 26 V
- 9x7 mm QFN package with dual thermal pads
The LMG2610 is a 650-V GaN power-FET half bridge intended for < 75-W active-clamp flyback (ACF) converters in switch mode power supply applications. The LMG2610 simplifies design, reduces component count, and reduces board space by integrating half bridge power FETs, gate drivers, bootstrap diode, and high-side gate-drive level shifter in a 9-mm by 7-mm QFN package.
The asymmetric GaN FET resistances are optimized for ACF operating conditions. Programmable turn on slew rates provide EMI and ringing control. The low-side current-sense emulation reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to be connected to the cooling PCB power ground.
The high-side gate-drive signal level shifter eliminates noise and burst-mode power dissipation problems found with external solutions. The smart-switched GaN bootstrap FET has no diode forward-voltage drop, avoids overcharging the high-side supply, and has zero reverse-recovery charge.
The LMG2610 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include FET turn-on interlock, under-voltage lockout (UVLO), cycle-by-cycle current limit, and over temperature shut down.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28782EVM-030 — UCC28782 active clamp flyback converter 65-W USB-C PD EVM with LMG2610 integrated GaN half-bridge
UCC28782EVM-030 demonstrates high-efficiency and high-density for a 65-W USB Type-C™ power delivery (PD) off-line adapter using the UCC28782 active-clamp flyback controller. The input supports a universal 90 Vac to 264 Vac and the single output can be set to 5 V, 9 V and 15 V all at 3-A (...)
SNOR036 — LMG2610 Active-Clamp Flyback Power Stage Design Calculator
Supported products & hardware
Products
Gallium nitride (GaN) power stages
TIDA-050074 — 140-W GaN-based USB PD3.1 USB-C® adapter reference design
PMP23146 — 45-W high-power-density active clamp flyback with GaN reference design for server auxiliary power
PMP22244 — 60-W USB Type-C® high-density active clamp flyback with GaN reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RRG) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.