LMG3526R050
650-V 50-mΩ GaN FET with integrated driver, protection and zero-voltage detection reporting
LMG3526R050
- 650V GaN-on-Si FET with integrated gate driver
- Integrated high precision gate bias voltage
- 200V/ns FET hold-off
- 3.6MHz switching frequency
- 15V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
- Operates from 7.5V to 18V supply
- Robust protection
- Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
- Withstands 720V surge while hard-switching
- Self-protection from internal overtemperature and UVLO monitoring
- Advanced power management
- Digital temperature PWM output
- LMG3526R050 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
- Top-side cooled 12mm × 12mm VQFN package separates electrical and thermal paths for lowest power loop inductance
The LMG352xR050 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.
The LMG352xR050 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TIs low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 15V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3526R050 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.
Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMG352xR050 650 V 50 mΩ GaN FET With Integrated Driver, Protection, and Temperature Reporting datasheet (Rev. A) | PDF | HTML | 23 May 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMG342X-BB-EVM — LMG342x evaluation module
The LMG342X-BB-EVM is an easy-to-use breakout board to configure any LMG342xR0x0 half-bridge boards, such as the LMG3422EVM-043, as a synchronous buck converter. By providing a power stage, bias power and logic circuitry, this evaluation module (EVM) allows for quick measurements of the gallium (...)
LMG3522EVM-042 — LMG3522R030-Q1 automotive 650-V 30-mΩ GaN FET with integrated driver daughter card
LMG3522EVM-042 configures two LMG3522R030 GaN FETs in a half bridge with the cycle-by-cycle over current protection, latched short circuit protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RQS) | 52 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.