SNOSDH5 November 2024 LMG2640
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | AUX | 10 | 26 | V | ||
Supply voltage to SW | BST | 7.5 | 26 | V | ||
Input voltage | EN, INL, INH | 0 | VAUX | V | ||
Pull-up voltage on open-drain output | FLT | 0 | VAUX | V | ||
VIH | High-level input voltage | EN, INL, INH | 2.5 | V | ||
VIL | Low-level input voltage | 0.6 | V | |||
ID(cnts)(ls) | Low-side drain (SW to SL) continuous current, FET on | –8.2 | 8.2 | A | ||
ID(cnts)(hs) | High-side drain (DH to SW) continuous current, FET on | –8.2 | 8.2 | A | ||
CAUX | AUX to AGND capacitance from external bypass capacitor | 3 x CBST | µF | |||
CBST_SW | BST to SW capacitance from external bypass capacitor | 0.010 | µF |