SLUSF82B January 2024 – November 2024 LMG3100R017 , LMG3100R044
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |
---|---|---|---|
DRN to SRC | 100 | V | |
DRN to SRC (up to 10,000 5ms pulses at 150°C) | 120 | V | |
HB to AGND | -0.3 | 100 | V |
HS to AGND | 93 | V | |
HI to AGND | -0.3 | 6 | V |
LI to AGND | -0.3 | 6 | V |
HI to AGND, 10ns transients, < 500 khz frequency | -1.5 | 6 | V |
LI to AGND, 10ns transients < 500 khz frequency | -1.5 | 6 | V |
VCC to AGND | -0.3 | 6 | V |
HB to HS | -0.3 | 6 | V |
HB to VCC | 0 | 93 | V |
IOUT, DRN/SRC pins (Continuous), TJ = 125℃, LMG3100R017 | 126 | A | |
IOUT, DRN/SRC pins (Pulsed, 300 µs), TJ = 25℃, LMG3100R017 | 350 | A | |
IOUT, DRN/SRC pins (Continuous), TJ = 125℃, LMG3100R044 | 46 | A | |
IOUT, DRN/SRC pins (Pulsed, 300 µs), TJ = 25℃, LMG3100R044 | 125 | A | |
Junction Temperature, TJ | -40 | 175 | °C |
Storage Temperature, Tstg | -40 | 150 | °C |