Home Power management Power stages Gallium nitride (GaN) power stages
NEW

LMG3100R044

ACTIVE

100V 4.4mΩ GaN FET with integrated driver

Product details

VDS (max) (V) 100 RDS(on) (mΩ) 4.4 ID (max) (A) 35 Features Built-in bootstrap diode, Integrated FET, Top-side cooled, UVLO Rating Catalog Operating temperature range (°C) -40 to 125
VDS (max) (V) 100 RDS(on) (mΩ) 4.4 ID (max) (A) 35 Features Built-in bootstrap diode, Integrated FET, Top-side cooled, UVLO Rating Catalog Operating temperature range (°C) -40 to 125
VQFN-FCRLF (VBE) 15 26 mm² 6.5 x 4
  • Integrated 1.7mΩ (LMG3100R017) or 4.4 mΩ (LMG3100R044) GaN FET and driver
  • 100V continuous, 120V pulsed voltage rating
  • Interated high-side level shift and bootstrap
  • Two LMG3100 can form a half-bridge
    • No external level shifter needed
  • 5V external bias power supply
  • Supports 3.3V and 5V input logic levels
  • High slew rate switching with low ringing
  • Gate driver capable of up to 10MHz switching
  • Internal bootstrap supply voltage clamping to prevent GaN FET overdrive
  • Supply rail undervoltage lockout protection
  • Low power consumption
  • Package optimized for easy PCB layout
  • Exposed top QFN package for top-side cooling
  • Large exposed pads at bottom for bottom-side cooling
  • Integrated 1.7mΩ (LMG3100R017) or 4.4 mΩ (LMG3100R044) GaN FET and driver
  • 100V continuous, 120V pulsed voltage rating
  • Interated high-side level shift and bootstrap
  • Two LMG3100 can form a half-bridge
    • No external level shifter needed
  • 5V external bias power supply
  • Supports 3.3V and 5V input logic levels
  • High slew rate switching with low ringing
  • Gate driver capable of up to 10MHz switching
  • Internal bootstrap supply voltage clamping to prevent GaN FET overdrive
  • Supply rail undervoltage lockout protection
  • Low power consumption
  • Package optimized for easy PCB layout
  • Exposed top QFN package for top-side cooling
  • Large exposed pads at bottom for bottom-side cooling

The LMG3100 device is a 100V continuous, 120V pulsed Gallium Nitride (GaN) FET with integrated driver. Device is offered in two Rds(on) and max current variants, 126A/1.7mΩ for LMG3100R017 and 46A/4.4mΩ for LMG3100R044. The device consists of a 100V GaN FET driven by a high-frequency GaN FET driver. The LMG3100 incorporates a high side level shifter and bootstrap circuit, so that two LMG3100 devices can be used to form a half bridge without an additional level shifter.

GaN FETs provide significant advantages for power conversion as they have zero reverse recovery and very small input capacitance CISS and output capacitance COSS. The driver and the GaN FET are mounted on a completely bond-wire free package platform with minimized package parasitic elements. The LMG3100 device is available in a 6.5mm × 4mm × 0.89mm lead-free package and can be easily mounted on PCBs.

The TTL logic compatible inputs can support 3.3V and 5V logic levels regardless of the VCC voltage. The proprietary bootstrap voltage clamping technique ensures the gate voltages of the enhancement mode GaN FETs are within a safe operating range.

The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. It is an ideal solution for applications requiring high-frequency, high-efficiency operation in a small form factor.

The LMG3100 device is a 100V continuous, 120V pulsed Gallium Nitride (GaN) FET with integrated driver. Device is offered in two Rds(on) and max current variants, 126A/1.7mΩ for LMG3100R017 and 46A/4.4mΩ for LMG3100R044. The device consists of a 100V GaN FET driven by a high-frequency GaN FET driver. The LMG3100 incorporates a high side level shifter and bootstrap circuit, so that two LMG3100 devices can be used to form a half bridge without an additional level shifter.

GaN FETs provide significant advantages for power conversion as they have zero reverse recovery and very small input capacitance CISS and output capacitance COSS. The driver and the GaN FET are mounted on a completely bond-wire free package platform with minimized package parasitic elements. The LMG3100 device is available in a 6.5mm × 4mm × 0.89mm lead-free package and can be easily mounted on PCBs.

The TTL logic compatible inputs can support 3.3V and 5V logic levels regardless of the VCC voltage. The proprietary bootstrap voltage clamping technique ensures the gate voltages of the enhancement mode GaN FETs are within a safe operating range.

The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. It is an ideal solution for applications requiring high-frequency, high-efficiency operation in a small form factor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMG3100R017 (126A), LMG3100R044 (46A) 100V GaN FET With Integrated Driver datasheet (Rev. B) PDF | HTML 11 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG3100EVM-089 — LMG3100 evaluation module

The LMG3100 evaluation module (EVM) is a compact easy-to-use power stage with an external PWM signal. The board can be configured as a buck converter, boost converter or other converter topology using a half bridge. The EVM features two LMG3100 power modules, each with one 100V 1.7mΩ GaN FET with (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (VBE) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos