LMG3100EVM-089

LMG3100 evaluation module

LMG3100EVM-089

Order now

Overview

The LMG3100 evaluation module (EVM) is a compact easy-to-use power stage with an external PWM signal. The board can be configured as a buck converter, boost converter or other converter topology using a half bridge. The EVM features two LMG3100 power modules, each with one 100V 1.7mΩ GaN FET with integrated driver.

Features
  • Input voltage operates up to 80V DC
  • Two 100V 1.7mΩ GaN FETs with integrated driver
  • Open loop control with single or dual PWM signals
  • Configurable onboard dead-time adjustment by simple resistor change
  • Slew-rate adjustment using series resistors along with Cboot and Cvcc
  • Onboard LDO for generating 5V VCC supply from an unregulated supply between 5.5V and 10V
Gallium nitride (GaN) power stages
LMG3100R017 100V 1.7mΩ GaN FET with integrated driver LMG3100R044 100V 4.4mΩ GaN FET with integrated driver
Download View video with transcript Video

Order & start development

Evaluation board

LMG3100EVM-089 — LMG3100 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LMG3100EVM-089 Evaluation Module User's Guide PDF | HTML 17 Jan 2024
Certificate LMG3100EVM-089 EU Declaration of Conformity (DoC) 12 Jan 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos