SNOSD91B March 2019 – February 2020 LMG3410R150 , LMG3411R150
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDS | Drain-Source Voltage | 600 | V | |
VDS(TR)(2) | Transient Drain-Source Voltage | 800 | V | |
VDS (SURGE)(3) | Peak Bus Voltage During Line Surge | 720 | V | |
VDD | Supply Voltage | –0.3 | 20 | V |
IDS,pul(4) | Drain-Source Current, Pulsed | 43 | A | |
IDS | Continous Drain Current @Tj=25℃ | 17 | A | |
Continous Drain Current @Tj=100℃ | 13.5 | A | ||
VIN | IN, LPM Pin Voltage | -0.3 | 5.5 | V |
VNEG | Negative Supply Output | -20 | 0.3 | V |
LDO5V | 5-V LDO Output for External Digital Isolator | -0.3 | 5.5 | V |
VRDRV | Drive Strength Selection Pin | -0.3 | 5.5 | V |
VBBSW | Internal Buck-boost Converter Switching Node Pin | VNEG - 0.5 | VDD + 0.5 | V |
VFAULT | FAULT Pin Voltage | -0.3 | LDO5V + 0.3 | V |
TSTG | Storage Temperature | –55 | 150 | °C |
TJ | Operating Temperature | –40 | 150 | °C |