10 Revision History
Changes from Revision B (May 2022) to Revision C (February 2024)
- Removed LMG3425R050 device from the data sheet Go
- Added LMG3426R050 device to the data sheet and set to Production
DataGo
- Removed Switching Performance at >100V/ns graphGo
- Updated text and added table in the Description section. Removed
Device Comparison section that was located after the Table of Contents
section. Added table contains the information that was in the removed Device Comparison
table.Go
- Updated OC limit curve in Drain Current vs Drain-Source Voltage
graph in Typical Characteristics section.Go
- Moved Safe Operation Area (SOA) section out of the Feature
Description section.Go
- Updated title and added sentence after figure in the Repetitive
SOA section.Go
- Updated text in the Overview section.Go
- Updated text in Direct-Drive GaN Architecture
section.Go
- Added sentence clarifying application usage in Drain-Source Voltage
Capability sectionGo
- Updated text in the Internal Buck-Boost DC-DC Converter
section.Go
- Updated text in the VDD Bias Supply section.Go
- Updated title and text in the Fault Protection
section.Go
- Updated text and Figure 7-5 in the Overcurrent Protection and Short-Circuit Protection
section.Go
- Updated title in the Overtemperature Shutdown Protection
section.Go
- Added the High-Impedance RDRV Pin Protection
section.Go
- Updated text and table, and added table in the Fault Reporting
section.Go
- Converted text to a note in the Drive-Strength Adjustment
section.Go
- Updated text in the Temperature-Sensing Output
section.Go
- Updated text in the Overtemperature-Shutdown Ideal-Diode Mode
section.Go
- Replaced figure with two new figures in Typical Application
section.Go
- Removed the Startup and Slew Rate with Bootstrap High-Side Supply
section.Go
- Updated text in the Signal Level-Shifting
section.Go
- Updated text in the Using an Isolated Power Supply
section.Go
- Updated text in the Using a Bootstrap Diode
section.Go
- Added figure in the Layout Guidelines
section.Go
Changes from Revision A (April 2021) to Revision B (May 2022)
- Changed the data sheet status from Advance Information to Production
DataGo