SLUSEY6A September 2023 – May 2024 LMG3522R050 , LMG3526R050
PRODUCTION DATA
The layout of the LMG352xR050 is critical to its performance and functionality. Because the half-bridge configuration is typically used with these GaN devices, layout recommendations are considered with this configuration. A four-layer or higher layer count board is required to reduce the parasitic inductances of the layout to achieve suitable performance. Figure 8-9 summarizes the critical layout guidelines, and more details are further elaborated in the following sections.