SNOSDL1 December 2024 LMG3650R035
ADVANCE INFORMATION
This design example is for a hard-switched boost converter which is representative of PFC applications. Design Parameters shows the system parameters for this design.
PARAMETER | VALUE |
---|---|
Input voltage | 200VDC |
Output voltage | 400VDC |
Input (inductor) current | 20A |
Switching frequency | 100kHz |