NEW

LMG3650R035

PREVIEW

650V 35mΩ TOLL-packaged GaN FET with integrated driver and protection

alarmNotifications Order now

Product details

VDS (max) (V) 650 RDS(on) (mΩ) 35 ID (max) (A) 20 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Over Current Protection, Slew Rate Control, Wide input voltage Rating Catalog Operating temperature range (°C) -40 to 175
VDS (max) (V) 650 RDS(on) (mΩ) 35 ID (max) (A) 20 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Over Current Protection, Slew Rate Control, Wide input voltage Rating Catalog Operating temperature range (°C) -40 to 175
TO-OTHER (KLA) 9 115.632 mm² 9.9 x 11.68
  • 650V 35mΩ GaN power FET with integrated gate driver
    • >200V/ns FET hold-off
    • Adjustable slew rates for optimization of switching performance and EMI mitigation
      • 10V/ns to 100V/ns turn-on slew rates
      • 10V/ns to full speed turn-off slew rates
    • Operates with supply pin and input logic pin voltage range from 9V to 26V
  • Robust Protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with <300ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • 9.8mm × 11.6mm TOLL package witht thermal pad
  • 650V 35mΩ GaN power FET with integrated gate driver
    • >200V/ns FET hold-off
    • Adjustable slew rates for optimization of switching performance and EMI mitigation
      • 10V/ns to 100V/ns turn-on slew rates
      • 10V/ns to full speed turn-off slew rates
    • Operates with supply pin and input logic pin voltage range from 9V to 26V
  • Robust Protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with <300ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • 9.8mm × 11.6mm TOLL package witht thermal pad

The LMG365xR035 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

Adjustable gate driver strength allows the control of turn-on and maximum turn-off slew rates independently, which can be used to actively control EMI and optimize switching performance. Turn on slew rate can be varied from 10V/ns to 100V/ns, while the turn off slew rate can be limited from 10V/ns to a maximum based on the magnitude of load current. Protection features include under-voltage lockout (UVLO), cycle-by-cycle overcurrent limit, short-circuit and overtemperature protection. The LMG3651R035 provides a 5V LDO output on LDO5V pin that can be used to power external digital isolator. The LMG3656R035 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized. The LMG3657R035 includes the zero-current detection (ZCD) feature that sets the ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point.

The LMG365xR035 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

Adjustable gate driver strength allows the control of turn-on and maximum turn-off slew rates independently, which can be used to actively control EMI and optimize switching performance. Turn on slew rate can be varied from 10V/ns to 100V/ns, while the turn off slew rate can be limited from 10V/ns to a maximum based on the magnitude of load current. Protection features include under-voltage lockout (UVLO), cycle-by-cycle overcurrent limit, short-circuit and overtemperature protection. The LMG3651R035 provides a 5V LDO output on LDO5V pin that can be used to power external digital isolator. The LMG3656R035 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized. The LMG3657R035 includes the zero-current detection (ZCD) feature that sets the ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMG365xR035 650V 35 mΩ GaN FET With Integrated Driver and Protection datasheet PDF | HTML 20 Dec 2024
Technical article Driving innovation in power-supply designs with integrated TOLL-packaged GaN devices PDF | HTML 28 Feb 2025
EVM User's guide LMG3650R035 Evaluation Module PDF | HTML 20 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Daughter card

LMG3650EVM-114 — LMG3650R035 daughtercard

LMG3650R035 evalation module (EVM) configures two LMG3650R035 GaN FETs in a half bridge with overtemperature protection, cycle-by-cycle over current protection, latched short circuit de-sat protection function and all the necessary auxiliary peripheral circuitry to test isolated bias supply or (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
TO-OTHER (KLA) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos