SNOSDL1 December 2024 LMG3650R035
ADVANCE INFORMATION
The slew rate of LMG365xR035 can be adjusted between approximately 10 V/ns and 100V/ns by connecting drive strength adjustment circuit. Refer to Drive Strength Adjustment for the details.
The slew rate affects GaN device performance in terms of:
Generally, high slew rates provide low switching loss, but high slew rates can also create higher voltage overshoot, noise coupling, and EMI emissions. Following the design recommendations in this data sheet helps mitigate the challenges caused by a high slew rate. The LMG365xR035 offers circuit designers the flexibility to select the proper slew rate for the best performance of their applications.