SNOSDL1 December 2024 LMG3650R035
ADVANCE INFORMATION
The overtemperature protection holds off the GaN power FET if the LMG365xR035 temperature is above the overtemperature protection threshold. The overtemperature protection hysteresis avoids erratic thermal cycling. An overtemperature fault is reported on the FLT/RDRV pin when the overtemperature protection is asserted. FLT/RDRV de-asserts and the device automatically returns to normal operation after the device temperature fall below the negative-going trip point.