SBOS710D October 2014 – February 2018 LMH5401
PRODUCTION DATA.
The standard EVM is used for time-domain measurements. The input is single-ended with the differential outputs routed directly to the oscilloscope inputs. The differential signal response is calculated from the two separate oscilloscope inputs (Figure 25 to Figure 46). In addition, the common-mode response is captured in this configuration.