SBOSA33A September 2021 – December 2021 LMH5485-SP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, (Vs+) – Vs– | 5.25 | V | |
Input-output voltage range | (Vs–) – 0.5 | (Vs+) + 0.5 | V | |
Differential input voltage | ±1 | V | ||
Current | Continuous input current | ±20 | mA | |
Continuous output current | ±80 | mA | ||
Continuous power dissipation | See Thermal Information table and Thermal Analysis section | |||
Temperature | Maximum junction temperature | 150 | °C | |
Operating free-air temperature range | –55 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |