Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.1 BW at Acl (MHz) 530 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1400 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 2.4 Iq per channel (typ) (mA) 10.1 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.45 Operating temperature range (°C) 25 to 25 Iout (typ) (mA) 100 2nd harmonic (dBc) 111 3rd harmonic (dBc) 149 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 850 Input bias current (max) (pA) 150000000 Features Shutdown CMRR (typ) (dB) 100 Rating Space
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.1 BW at Acl (MHz) 530 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1400 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 2.4 Iq per channel (typ) (mA) 10.1 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.45 Operating temperature range (°C) 25 to 25 Iout (typ) (mA) 100 2nd harmonic (dBc) 111 3rd harmonic (dBc) 149 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 850 Input bias current (max) (pA) 150000000 Features Shutdown CMRR (typ) (dB) 100 Rating Space
CFP (HKX) 8 155.4 mm² 6.475 x 24
  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R1920401VXC
    • Radiation hardness assurance (RHA) up to 100-krad (Si) total ionizing dose (TID)
    • Single event latch-up (SEL) immune to LET = 85 MeV-cm2 /mg
    • Qualified over the military temperature range: .. –55°C to 125°C
  • Fully differential amplifier (FDA) architecture
  • Bandwidth: 490 MHz (G = 2 V/V)
  • Gain bandwidth product (GBWP): 850 MHz
  • Slew rate: 1400 V/µs
  • HD2, HD3: –79 dBc, –97 dBc (10 MHz, 2 VPP)
  • Input voltage noise: 2.4 nV/ √Hz (f > 100 kHz)
  • Input offset voltage, drift: ±100 µV, ±0.5 µV/°C
  • Negative rail input (NRI), rail-to-rail output (RRO)
  • Output common-mode control
  • Power supply:
    • Supply voltage range: 2.7 V to 5.1 V
    • Quiescent current: 10.1 mA (5 V supply)
    • Power-down capability: 2 µA (typical)
  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R1920401VXC
    • Radiation hardness assurance (RHA) up to 100-krad (Si) total ionizing dose (TID)
    • Single event latch-up (SEL) immune to LET = 85 MeV-cm2 /mg
    • Qualified over the military temperature range: .. –55°C to 125°C
  • Fully differential amplifier (FDA) architecture
  • Bandwidth: 490 MHz (G = 2 V/V)
  • Gain bandwidth product (GBWP): 850 MHz
  • Slew rate: 1400 V/µs
  • HD2, HD3: –79 dBc, –97 dBc (10 MHz, 2 VPP)
  • Input voltage noise: 2.4 nV/ √Hz (f > 100 kHz)
  • Input offset voltage, drift: ±100 µV, ±0.5 µV/°C
  • Negative rail input (NRI), rail-to-rail output (RRO)
  • Output common-mode control
  • Power supply:
    • Supply voltage range: 2.7 V to 5.1 V
    • Quiescent current: 10.1 mA (5 V supply)
    • Power-down capability: 2 µA (typical)

The LMH5485-SP is a radiation , low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. Designed for power sensitive data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface designs.

The LMH5485-SP features the negative-rail input required when interfacing a DC-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7 V to 5.1 V power supply. LMH5485-SP also offers excellent DC precision for such ADC driving applications and is characterized for operation over the wide temperature range of –55°C to +125°C.

The LMH5485-SP is a radiation , low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. Designed for power sensitive data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface designs.

The LMH5485-SP features the negative-rail input required when interfacing a DC-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7 V to 5.1 V power supply. LMH5485-SP also offers excellent DC precision for such ADC driving applications and is characterized for operation over the wide temperature range of –55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMH5485-SP Radiation Hardened Assured (RHA) Negative Rail Input, Rail-to-Rail Output, Precision, 850 MHz Fully Differential Amplifier datasheet (Rev. A) PDF | HTML 02 Dec 2021
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 17 May 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
EVM User's guide LMH5485-SP Evaluation Module User's Guide PDF | HTML 15 Sep 2021
Certificate LMH5485-SP-EVM EU RoHS Declaration of Conformity (DoC) 31 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH5485-SP-EVM — LMH5485-SP evaluation module for 850-MHz fully differential amplifier

The LMH5485-SP-EVM is a generic, unpopulated printed circuit board (PCB) designed to provide an optimized layout when evaluating the LMH5485-SP in a HKX (CFP-8) package. The LMH5485-SP is a radiation hardened assured (RHA) negative rail input, rail-to-rail output (RRO), precision, 850-MHz fully (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMH5485-SP TINA-TI Reference Circuit

SBOMBX1.TSC (79 KB) - TINA-TI Reference Design
Simulation model

LMH5485-SP PSpice Circuit Model

SBOMBX3.ZIP (30 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (HKX) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos