SBOS997 August 2020 – MONTH LMH9135
PRODUCTION DATA
A simple differential LC network is used here as the matching network. In Figure 8-2, shunt inductor L1 and series capacitors C2 form the matching network. The series capacitors C1 act as the DC-blocking capacitors. Table 8-1 shows the matching network component values.
COMPONENT | VALUE |
---|---|
C1 | 5.6 pF |
L1 | 6.8 nH |
C2 | 0.8 pF |