SBOS964 December 2019 LMH9226
PRODUCTION DATA.
Table 1 shows example design requirements for an RF amplifier in a typical 5G, active antenna TDD system. The LMH9226 meets these requirements.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Frequency range and 1-dB BW | 2300 MHz to 2900 MHz with 400 MHz of 1-dB BW |
Configuration | Single-ended 50-Ω input to differential 50-Ω output |
Power gain | > 15 dB |
Output IP3 at POUT/TONE = 2 dBm | > 32 dBm |
Noise figure at Zin = 50 Ω | < 4 dB |
Output P1dB | < 17 dBm |
Power consumption | < 350 mW |
Turn-on time | < 1 µs |
Package size | 2 mm × 2 mm2 |