SBOS964 December   2019 LMH9226

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      LMH9226: 2.3-GHz to 2.9-GHz Single-Ended Input to Differential Output RF Gain Block Amplifier
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The LMH9226 is single-ended, 50-Ω input to differential 50-Ω or 100-Ω output RF gain block amplifier used in 2.3-GHz to 2.9-GHz, frequency-band, 5G, m-MIMO TDD receiver applications. The device provides a 17-dB fixed power gain with excellent linearity and noise performance across 400 MHz of the 1-dB bandwidth at the 2.6-GHz center frequency. The device is internally matched for a 50-Ω input impedance at 2.6 GHz. The device differential output can be matched to the 50-Ω impedance without external matching circuitry, or to the 100-Ω impedance with external matching circuitry (see the Application and Implementation section for details). The device is typically used in the final stage of a receive signal chain to drive the differential input of an analog-to-differential converter (ADC), while providing additional gain to a low-noise amplifier (LNA) to increase dynamic range and the required single-ended to differential conversion.

The LMH9226 has an on-chip active bias circuitry to maintain device performance over a wide temperature and supply voltage range. The included power-down function allows the amplifier to shut down and save power when the amplifier is not needed. Fast shut-down and start-up enable the amplifier to be used in a host of time division duplex (TDD) applications.

Operating on a single 3.3-V supply and consuming 84 mA of typical supply current, the device is available in a
2-mm × 2-mm, 12-pin WQFN package.