SBOS964 December 2019 LMH9226
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VSS | Power | Analog ground |
2 | INP | Input | RF single-ended input into amplifier |
3 | VSS | Power | Analog ground |
4 | VSS | Power | Analog ground |
5 | VSS | Power | Analog ground |
6 | PD | Input | Power-down connection. PD = 0 V, normal operation; PD = 1.8 V, power off mode. |
7 | VSS | Power | Analog ground |
8 | OUTM | Output | RF single-ended output negative |
9 | OUTP | Output | RF single-ended output positive |
10 | VSS | Power | Analog ground |
11 | VDD | Power | Positive supply voltage (3.3 V) |
12 | NC | — | Do not connect this pin |
Thermal Pad | — | Connect the thermal pad to ground (VSS). |