SNAS579G March 2012 – December 2014 LMK00105
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The value of capacitor and resistor depend on the crystal. Each crystal is specified with a load capacitance and resistor is used to avoid over driving the crystal.
The example crystal specifications are given in Table 5.
| NO. | ITEM | SYMBOL | ELECTRICAL SPECIFICATION | |||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | UNIT | |||
| 1 | Nominal Frequency | F0 | 25 | MHz | ||
| 2 | Mode of Vibration | Fundamental | ||||
| 3 | Frequency Tolerance | ΔF/F0 | –15 | 15 | ppm | |
| 4 | Load Capacitance | CL | 9 | pF | ||
| 5 | Drive Level | DL | 100 | 300 | µW | |
| 6 | Equivalent Series Resistance | R1 | 9 | 50 | Ω | |
| 7 | Shunt Capacitance | C0 | 2.1 ± 15% | pF | ||
| 8 | Motional Capacitance | C1 | 9.0 ± 15% | fF | ||
| 9 | Motional Inductance | L | 4.6 ± 15% | mH | ||
| 10 | Frequency Stability | TC | –20 | 20 | ppm | |
| 11 | C0/C1 Rate | 250 | ||||
Based on the OSCin shunt capacitance and stray capacitance, C1 and C2 are chosen as 6.8 pF to make the load capacitance (CL) to be 9 pF. Suggested value of RLIM is 1.5 kΩ. Refer to Detailed Design Procedure for the derivation.