4 Revision History
Changes from Revision I (December 2017) to Revision J (May 2023)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added the Device Functional Modes, Application
Information, Typical Application, and Layout
sectionsGo
- Added Frequency Range for LVPECL, LVDS, HCSL and LVCMOS in
Features section.Go
- Added PCIe 5.0 and 6.0 to
Applications
Go
- Added LMK00301A in Package Information
Table.Go
- Added PCIe 5.0 and PCIe 6.0 additive jitter specifications in Electrical
Characteristics.Go
- Changed HCSL Maximum Output Frequency Range to 800 MHz Electrical
Characteristics.Go
- Added test conditions for HCSL Duty Cycle and
ΔVCROSS
in Electrical Characteristics.Go
- Updated typical plots for HCSL, LVDS and LVPECL Phase Noise at
100 MHz in Typical Characteristics section. Go
- Added typical plots for HCSL Output Swing (VOD) vs
Frequency in Typical Characteristics section.Go
- Moved Clock Input and Clock Outputs to Device
Functional Modes section.Go
- Added application use case in Application
Information
Go
- Added PCI Express Application example in Typical Application
section.Go
- Added Driving the Clock Input and Crystal Interface
topics in Design Requirement section.Go
- Moved Termination and Use of Clock Drivers in Detailed
Design Procedure section.Go
- Added HCSL Phase Noise plot in Application Performance
Plots section.Go
- Added layout guidelines in Layout Guidelines
section.Go
- Added PCB layout example for LMK00301 in Layout Example
section.Go
Changes from Revision H (March 2016) to Revision I (December 2017)
- Added and updated info to the following sections: Applications;
Description;
Electrical Characteristics: Current Consumption;
Electrical Characteristics: HCSL Outputs;
and Power Supply Sequencing
Go
- Added LMK00301A orderableGo
- Added PCIe 4.0 to Applications
Go
- Included difference between LMK00301 and LMK00301A to Description
Go
- Added Device Comparison Table
Go
- Added data for Icc and Icco of LMK00301A LVDS Driver in Electrical Characteristics: Current Consumption
Go
- Added PCIe 4.0 Additive Jitter Spec in Electrical Characteristics: HCSL Outputs
Go
- Added note about specs for LMK00301 and LMK00301A in footnote (2) of Electrical Characteristics
Go
- Added short paragraph about LMK00301A in Power Supply Sequencing
Go
Changes from Revision G (May 2013) to Revision H (March 2016)
- Added "Ultra-Low Additive Jitter" to document title Go
- Added, updated, or renamed the following sections: Specifications; Detailed Description; Application and Implementation; Power Supply Recommendations; Device and Documentation Support; Mechanical, Packaging, and Ordering Information
Go
- Changed Cin (typ) from 1 pF to 4 pF (based on updated test method) in Electrical Characteristics: Crystal Interface. Go
- Added “Additive RMS Jitter, Integration Bandwidth 10 kHz to 20 MHz” parameter with 100 MHz and 156.25 MHz Test conditions, Typical values, Max values, and footnotes in Electrical Characteristics: LVPECL Outputs Go
- Added “Additive RMS Jitter, Integration Bandwidth 10 kHz to 20 MHz” parameter with 100 MHz and 156.25 MHz Test conditions, Typical values, Max values, and footnotes in Electrical Characteristics: LVDS Outputs Go
- Added footnote for VI_SE parameter in the Electrical Characteristics table.Go
- Added new paragraph at end of Driving the Clock Inputs
Go
- Changed Cin = 4 pF (typ, based on updated test method) in Crystal Interface
Go
- Added POWER SUPPLY SEQUENCINGGo
Changes from Revision F (February 2013) to Revision G (May 2013)
- Changed Target Applications by adding additional applications to the second and third bullets, and removing High-Speed and Serial Interfaces from first bullet.Go
- Changed guarantee to ensure.Go
- Changed guarantee to ensure in Elec Char condition.Go
- Changed VCM text to condition for VIH to VCM parametersGo
- Deleted VIH min value from Electrical Characteristics Table.Go
- Deleted VIL max value from Electrical Characteristics table.Go
- Added VI_SE parameter and spec limits with corresponding table note to Electrical Characteristics Table.Go
- Changed guarantee to ensure.Go
- Changed "guarantee" to "ensure" throughout datasheet.Go
- Changed third paragraph in Driving the Clock Inputs section to include CLKin* and LVCMOS text. Revised to better correspond with information in Electrical Characteristics Table.Go
- Changed bypass cap text to signal attenuation text of the fourth paragraph in Driving the Clock Inputs section.Go
- Changed Single-Ended LVCMOS Input, DC Coupling with Common Mode Biasing image with revised graphic.Go
- Added text to second paragraph of Termination for AC Coupled Differential Operation to explain graphic update to Differential LVDS Operation with AC Coupling to Receivers
Go
- Changed graphic for Differential LVDS Operation, AC Coupling, No Biasing by the Receiver and updated caption.Go