4 Revision History
Changes from Revision B (June 2017) to Revision C (July 2021)
- Changed data sheet title from: LMK00338 8-Output Differential
Clock Buffer and Level Translator to: LMK00338 8-Output PCIe
Gen1/Gen2/Gen3/Gen4/Gen5 Clock Buffer and Level
Translator
Go
- Changed Target Applications by adding additional applications to the second and third bullets, and removing High-Speed and Serial Interfaces from first bullet.Go
- Added PCIe Gen5 to the data sheetGo
- Changed guarantee to ensure throughout.Go
- Added PCIe 4.0 compliance dataGo
- Added additive RMS phase jitter for PCIe 4.0 and PCIe 5.0 to the Electrical
Characteristics tableGo
- Removed the LVPECL Phase Noise at 100 MHz graph Go
- Changed the third paragraph in Driving the Clock Inputs section to include CLKin* and LVCMOS text. Revised to better correspond with information in the Electrical Characteristics tableGo
- Changed the bypass cap text to signal attenuation text of the fourth paragraph in Driving the Clock Inputs section.Go
- Changed the Single-Ended LVCMOS Input, DC Coupling with Common Mode Biasing image with revised graphic.Go
Changes from Revision A (October 2014) to Revision B (June 2017)
- Changed CLKoutA_EN and CLKoutB_EN pins to CLKoutA_EN and CLKoutB_EN throughout the data sheet Go
Changes from Revision * (December 2013) to Revision A (October 2014)
- Added, updated, or renamed the following sections: Device Information Table, Application and Implementation; Power Supply Recommendations; Layout; Device and Documentation Support; Mechanical, Packaging, and Ordering Information
Go
- Added PCIE Gen4 additive jitter to the Electrical Characteristics table Go
- Changed 1 MHz to 12 kHz Go
- Added Figure 10-1
Go