SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
Table 2 summarizes the bits needed to make SYSREF functionality operational.
REGISTER | FIELD | VALUE | DESCRIPTION |
---|---|---|---|
0x140 | SYSREF_PD | 0 | Must be clear to power-up SYSREF circuitry. |
0x140 | SYSREF_DDLY_PD | 0 | Must be clear to power-up digital delay circuitry during initial SYNC, to ensure deterministic timing. |
0x143 | SYNC_EN | 1 | Must be set to enable SYNC. |
0x143 | SYSREF_CLR | 1 → 0 | Do not hold local SYSREF_DDLY block in reset except at start.
Anytime SYSREF_PD = 1 because of user programming or device RESET, it is necessary to set SYSREF_CLR for 15 clock distribution path cycles to clear the local SYSREF digital delay. After clearing local delays, SYSREF_CLR must be cleared to allow SYSREF to operate. |
Enabling JESD204B operation involves synchronizing all the clock dividers with the SYSREF divider, then configuring the actual SYSREF functionality.