7:3 |
N/A |
Reserved |
2 |
RB_PLL2_LD_LOST |
This is set when PLL2 DLD edge falls. Does not set if cleared while PLL2 DLD is low. |
1 |
RB_PLL2_LD |
PLL1_LD_MUX or PLL2_LD_MUX must select setting 2 (PLL2 DLD) for valid reading of this bit.
Read back 0: PLL2 DLD is low.
Read back 1: PLL2 DLD is high. |
0 |
CLR_PLL2_LD_LOST |
To reset RB_PLL2_LD_LOST, write CLR_PLL2_LD_LOST with 1 and then 0.
0: RB_PLL2_LD_LOST is set on next falling PLL2 DLD edge.
1: RB_PLL2_LD_LOST is held clear (0). User must clear this bit to allow RB_PLL2_LD_LOST to become set again. |