4 Revision History
Changes from AR Revision (December 2015) to AS Revision
- Deleted references to "LMK0482xB" and replaced with device namesGo
- Updated Pin Configuration and Functions table with expanded descriptionsGo
- Changed mVpp to |mV| for 10-mA HSDS VOD in Electrical Characteristics.Go
- Added requirements for OSCout LVPECL emitter resistors to Detailed DescriptionGo
- Changed Overview to provide more detail.Go
- Changed Three PLL1 Redundant Reference Inputs to provide more detail.Go
- Changed Frequency Holdover wording for added clarity.Go
- Moved VCO1 Divider (LMK04821 only) to within Internal VCOs.Go
- Changed all instances of '0-delay' to 'zero-delay' and added reference to Multi-Clock Synchronization app note.Go
- Changed Figure 10 and Figure 11 to show OSCout_MUX, SYNC/SYSREF detail, and color.Go
- Changed Figure 13 to show distribution path reclocking, other FB_MUX targets.Go
- Added SYSREF_DDLY_PD and DCLKoutX_DDLY_PD conditions for added power savings in SYNC/SYSREF.Go
- Added reference to Recommended Programming Sequence.Go
- Changed _CNTH/_CNTL register values to 0, representing delay value of 16, in Table 3. Go
- Added timing alignment figure, alignment equations to SYSREF to Device Clock AlignmentGo
- Added LOS register requirements to Input Clock Switching - Automatic Mode.Go
- Merged redundant paragraph into Digital Lock Detect. Go
- Added note clarifying PLL1 phase detector frequency effect on PLL1_WND_SIZE in Digital Lock Detect.Go
- Added holdover entry conditions and clarifications in Holdover.Go
- Added Single-Loop Mode, Single-Loop Mode With External VCO, Distribution Mode to Device Functional Modes.Go
- Added RESET Pin to Recommended Programming SequenceGo
- Changed CLKoutX_Y_ODL, CLKoutX_Y_IDL, DCLKoutX_DIV descriptions to add more detail.Go
- Changed DCLKoutX_ADLY description in DCLKoutX_ADLY, DCLKoutX_ADLY_MUX, DCLKout_MUX.Go
- Changed SDCLKoutY_ADLY description in SDCLKoutY_ADLY_EN, SDCLKoutY_ADLY.Go
- Added OSCout LVPECL format instructions in VCO_MUX, OSCout_MUX, OSCout_FMT.Go
- Changed SYSREF_CLR description in SYSREF_CLR, SYNC_1SHOT_EN, SYNC_POL, SYNC_EN, SYNC_PLL2_DLD, SYNC_PLL1_DLD, SYNC_MODE to add more detail.Go
- Added time alongside frequency for LOS_TIMEOUT in Table 45Go
- Changed LOS_EN description to clarify requirements in Table 45Go
- Changed Table 53, Table 55, Table 56 register text from "N counter" to "R divider"Go
- Changed Table 57 maximum field value to match register size.Go
- Changed Table 75 headers from Resistance to Capacitance.Go
- Changed Application Information to reference current TI tools.Go
- Changed all images in Driving CLKin and OSCin Inputs to include OSCin. Go
- Changed CLKinX_BUF_TYPE to CLKinX_TYPE in Driving CLKin and OSCin Pins With a Single-Ended Source.Go
- Added Output Termination and Biasing section.Go
- Changed Typical Applications to reference up-to-date tools.Go
- Added System ExamplesGo
- Added OSCout, LVDS/HSDS, and RESET pin recommendations to Do's and Don'ts.Go
- Added Pin Connection RecommendationsGo
- Deleted empty column in Table 87 and redirected to TICS Pro current calculator.Go
- Changed tools listed in Device Support.Go
Changes from AQ Revision (August 2014) to AR Revision
- Added Support for 105°C thermal pad temperature.Go
- Changed from I/O to I for pin 6 in Pin Functions table. Go
- Deleted programmable status pin in Description column for pin 6 in Pin Functions table.Go
- Changed from No connection to Do not connect for pins 7, 8, 9 in Pin Functions table. Go
- Changed to Reference Clock Input Port 1 for PLL 1 for Pins 34, 35 in Pin Functions.Go
- Added Reference Clock Input Port 2 for PLL1 for pins 40, 41 in Pin Functions. Go
- Added ESD RatingsGo
- Added PCB temperature in Recommended Operating Conditions.Go
- Added Digital Input Timing in Electrical Characteristics. Go
- Changed Detailed block diagrams for LMK04821 and LMK04826/8. Go
- Added 6 to DCLKout0 sequence and 7 to SDCLKout1 sequence in Figure 12.Go
- Added 6 to DCLKout0 sequence and 7 to SDCLKout1 sequence in Figure 13.Go
- Added For each SDCLKoutY being used in SYNC/SYSREF.Go
- Deleted "SDCLKoutY_PD as required per output. " in Table 1.Go
- Added footnote starting SDCLKoutY_PD = 0 as... in Table 1. Go
- Added SDCLKout1_PD = 0, SDCLKout3_PD = 0 in Setup of SYSREF Example.Go
- Changed DLD_HOLD_CNT to HOLDOVER_DLD_CNT in Holdover Mode - Automatic Exit of Holdover .Go
- Changed Recommended Programming Sequence. Go
- Added 0x171/0x172 to Register Map. Go
- Added LMK04821 register setting.Go
- Revised Register 0x143 table.Go
- Added fixed register setting for 0x171Go
- Added fixed register setting for 0x172 Go
- Added LMK04821 register setting. Go
- Added LMK04821 register setting. Go
- Changed RB_PLL1_LD description. Go
- Changed RB_PLL2_LD description. Go
Changes from AP Revision (June 2013) to AQ Revision
- Changed data sheet flow and layout to conform with new TI standards. Added, updated, or renamed the following sections: Device Information Table, Application and Implementation; Power Supply Recommendations; Layout; Device and Documentation Support; Mechanical, Packaging, and Ordering Information Go
- Added values for LMK04821 under "Features" section. Go
- Changed LMK04820 family to LMK0482x family. Go
- Added values for LMK04821 in Device Configuration Information.Go
- Added holdover DAC to pin 36 description in Pin Functions.Go
- Changed Thermal Information header from LMK0482xB to LMK0482x. Go
- Changed CLKinX_BUF_TYPE to CLKinX_TYPE in Electrical Characteristics.Go
- Added values for LMK04821 under Internal VCO Specifications in Electrical Characteristics.Go
- Added values for LMK04821 under Noise Floor in Electrical Characteristics.Go
- Added values for LMK04821 under CLKout Closed Loop Phase Noise Specifications a Commercial Quality VCXO in Electrical Characteristics.Go
- Added 245.76 MHz as frequency for LMK04826B phase noise data L(f)CLKout for VCO0. Go
- Added 245.76 MHz as frequency for LMK04826B phase noise data L(f)CLKout for VCO1. Go
- Added 245.76 MHz as frequency for LMK04828B phase noise data L(f)CLKout for VCO0. Go
- Added 245.76 MHz as frequency for LMK04828B phase noise data L(f)CLKout for VCO1. Go
- Added values for LMK04821 under CLKout Closed Loop Jitter Specifications a Commercial Quality VCXO.Go
- Added SDCLKoutY_HS = 0 for tsJESD204B in Electrical Characteristics.Go
- Added Propagation Delay from CLKin0 to SDCLKoutY in Electrical Characteristics.Go
- Changed VOH TEST CONDITIONS to = 3 or 4 and VOL TEST CONDITIONS to 3, 4, or 6 under DIGITAL OUTPUTS (CLKin_SELX, Status_LDX, and RESET/GPO) subheading in Electrical Characteristics.Go
- Changed Digital Inputs (SCK, SDIO, CS*) IIH VIH = VCC min line from 5 µA to –5 µA.Go
- Added footnote that LMK04821 has no DCLKoutX or SDCLKoutY outputs on at power up, only OSCout. Go
- Added 4 wire mode read back has same timing as SDIO pin, R/W bit = 0 is for SPI write, R/W bit = 1 is for SPI read, W1 and W0 shall be written as 0.Go
- Added LMK04821 phase noise graphs under Clock Output AC Characteristics.Go
- Added link to AN-912 Application Report.Go
- Changed from Glitchless Half Shift to Glitchless Half Step.Go
- Added LMK04821 detailed block diagram.Go
- Changed block from SDCLKoutY_POL to DCLKoutX_POL in Figure 12.Go
- Added SYSREF_CLKin0_MUX block to Figure 13 image.Go
- Changed Figure 13 to show that FB_MUX SYSREF input comes from SYSREF Divider, not SYSREF_MUX.Go
- Changed term pulsor to pulser throughout.Go
- Changed DCLKout0_1_DIV to DCLKout0_DIV; DCLKout2_3_DIV to DCLKout2_DIV; DCLKout4_5_DIV to DCLKout4_DIV.Go
- Added DCLKout4_DIV = 20.Go
- Added DCLKout0_DDLY_PD = 0, DCLKout2_DDLY_PD = 0, DCLKout4_DDLY_PD = 0.Go
- Changed text to read, Set device clock and SYSREF divider digital delays: DCLKout0_DDLY_CNTH, DCLKout0_DDLY_CNTL, DCLKout2_DDLY_CNTH, DCLKout2_DDLY_CNTL, DCLKout4_DDLY_CNTH, DCLKout4_DDLY_CNTL, SYSREF_DDLY. Go
- Added = 1 in SYSREF Request. Go
- Changed step numbers in dynamic delay and references to steps to be correct, step 8 was duplicated. Go
- Added note LMK04821 includes VCO1 divider on VCO1 output..Go
- Added note LMK04821 includes VCO1 divider on VCO1 output..Go
- Added R/W bit = 0 is for SPI write. R/W bit = 1 is for SPI read. Go
- Added If using LMK04821, program register 0x174 in Recommended Programming Sequence.Go
- Added SYSREF_CLKin0_MUX and VCO1_DIV to register map.Go
- Added CLKin_OVERRIDE bit to register map. Go
- Changed from half shift to half step.Go
- Changed definition of SDCLKoutY_DDLY value of 0 from Reserved to Bypass.Go
- Changed from Sets the polarity of SYSREF clocks to Sets the polarity of clock on SDCLKoutY when device clock output is selected with SDCLKoutY_MUX.Go
- Changed Sets the polarity of the device clocks to Sets the polarity of the device clocks from the DCLKoutX outputs.Go
- Added LMK04821 DCLKoutX_FMT power on reset values as powerdown.Go
- Changed from SYSREF to SYSREF Divider in Source column of Register 0x13F.Go
- Changed reserved to Off for CLKin1_OUT_MUX. Go
- Changed reserved to Off for CLKin0_OUT_MUX. Go
- Added CLKin_OVERRIDE bit.Go
- Added LMK04821 register 0x174 for VCO1_DIV.Go
- Deleted LMK04828 from Core line. Go
- Added VCO1 Icc including VCO1 Divider for LMK04821.Go
- Changed VCO1 Icc and power dissipated for LMK04828B/26B from 6 mA to 13.5 mA and 19.8 mW to 44.55 mW.Go
Changes from AO Revision (March 2013) to AP Revision
- Changed datasheet title from LMK04828 to LMK0482xBGo
- Changed LMK04828 family to LMK04820 family.Go
- Changed image from LMK04828B to LMK0482xB.Go
- Added LMK04826 to Device Configuration Information table.Go
- Changed - increased LMK04828B VCO0 max frequency from 2600 MHz to 2630 MHz.Go
- Changed - expanded LMK04828B VCO1 frequency range from 2945 - 3005 MHz to 2920 MHz - 3080 MHz.Go
- Changed Thermal Information header from LMK04828B to LMK0482xB.Go
- Added LMK04826 VCO Range SpecificationGo
- Changed - increased LMK04828B VCO0 max frequency from 2600 MHz to 2630 MHz.Go
- Changed - expanded LMK04828B VCO1 frequency range from 2945 - 3005 MHz to 2920 MHz - 3080 MHz.Go
- Added LMK04826 KVCO specification.Go
- Added clarification of LMK04828 specification vs LMK04826 specification for KVCO.Go
- Added LMK04826 noise floor data.Go
- Changed - clarified phase noise data section header.Go
- Added LMK04826 phase noise data.Go
- Added LMK04826 jitter data.Go
- Added LMK04826 fCLKout-startup spec.Go
- Added clarification of LMK04828 specification vs. LMK04826 specification for fCLKout-startup.Go
- Added LMK04826B Phase Noise Performance Graph for VCO0.Go
- Added LMK04826B Phase Noise Performance Graph for VCO1.Go
- Added Added PLL2 loop filter bandwidth and phase margin info to plot.Go
- Changed LMK04828 to LMK0482xB in VCXO/Crystal Buffered Output. Go
- Changed LMK04828 to LMK0482xB in Status Pins.Go
- Changed image from LMK04828 to LMK0482xB.Go
- Changed - corrected value of PLL2_P selection to be 0 to correspond with register programming definition.Go
- Changed image from LMK04828 to LMK0482xB.Go
- Changed image from LMK04828 to LMK0482xB.Go
- Added LMK04826 register setting.Go
- Added LMK04826 register setting.Go
- Added LMK04826 register setting.Go