SNAS880 December 2024 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R7 is shown in Table 8-16.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | N/A | 0x0 | Reserved, do not write to this field. |
14:13 | REF_CTRL_PIN_FUNC | R/W | 0x2 |
Sets the function of the REF_CTRL pin. This field is stored in the EFUSE. 0h: REF_CTRL pin disabled, pulled to GND. 1h: REF_CTRL pin disabled, tri-state. 2h: REF_CTRL pin functions as an additional LVCMOS REF_CLK output. 3h: REF_CTRL pin functions as "clock ready" signal. |
12:11 | REF_CLK_DIV | R/W | 0x3 |
REF_CLK output divisor value when REF_CTRL is used as REF_CLK. This field is stored in the EFUSE. 0h: REF_CLK disabled. 1h: FOD / 2. 2h: FOD / 4. 3h: FOD / 8. |
10 | Reserved | R/W | 0x1 | Reserved. Do not write any value other than '1' to this field. |
9 | REF_CLK_FOD_SEL | R/W | 0x0 |
Select the FOD used to generate the REF_CLK output. This field is stored in the EFUSE. 0h: FOD0. 1h: FOD1. |
8 | OUTCD_EN | R/W | 0x1 |
Output Enable bit for OUTC and OUTD. This field is stored in the EFUSE. 0h: OUTC and OUTD are disabled. 1h: OUTC and OUTD are enabled. |
7 | OUTCD_CH_SEL | R/W | 0x0 |
Selects the source for OUTC/OUTD. This field is stored in the EFUSE. 0h: OUTC and OUTD are sourced from Channel Divider 0. 1h: OUTC and OUTD are sourced from Channel Divider 1. |
6:5 | Reserved | R/W | 0x0 |
Reserved, only write '0' to this field. |
4:2 | OUTCD_FMT | R/W | 0x7 |
Selects the output format for OUTC and OUTD. This field is stored in the EFUSE. 0h: Reserved. 1h: Reserved. 2h: Reserved. 3h: Reserved. 4h: LVCMOS, OUTC enabled, OUTD disabled. 5h: LVCMOS, OUTC disabled, OUTD enabled. 6h: LVCMOS, OUTC enabled, OUTD enabled, 180 degrees out of phase. 7h: LVCMOS, OUTC enabled, OUTD enabled, OUTC and OUTD in phase. |
1 | OUTAB_EN | R/W | 0x1 |
Output Enable bit for OUTA and OUTB. This field is stored in the EFUSE. 0h: OUTA and OUTB are disabled. 1h: OUTA and OUTB are enabled. |
0 | OE_PIN_POLARITY | R/W | 0x1 |
OE pin polarity selection. This bit does not affect the polarity of the OUTx_EN bits, only the OE pin. This field is stored in the EFUSE. 0h: OE is active high (OE tied to VDD enables outputs). 1h: OE is active low (OE tied to GND enables outputs). |