SNAS880 December 2024 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the LMK3C0105 Device registers. All register offset address not listed in Table 8-1 can be considered as reserved locations. The register contents of reserved locations must not be modified.
Address | Acronym | Section |
---|---|---|
0x0 | R0 | R0 |
0x1 | R1 | R1 |
0x2 | R2 | R2 |
0x3 | R3 | R3 |
0x4 | R4 | R4 |
0x5 | R5 | R5 |
0x6 | R6 | R6 |
0x7 | R7 | R7 |
0x8 | R8 | R8 |
0x9 | R9 | R9 |
0xA | R10 | R10 |
0xB | R11 | R11 |
0xC | R12 | R12 |
0xEE | R238 | R238 |
Complex bit access types are encoded to fit into small table cells. Table 8-2 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
WL |
W L |
Write Locked, requires UNLOCK_PROTECTED_REG (R12[7:0]) = 0x5B to unlock and write successfully |