SNAS847C November 2023 – October 2024 LMK3H0102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Performance degradation can occur in the LMK3H0102 due to crosstalk in the device when the outputs are operating at different frequencies. Table 9-1 displays the performance of the LMK3H0102 outputs for common LVCMOS frequencies. Contact TI for measurement of additional combinations for impact of crosstalk on output performance.
FOD0 Frequency (MHz) | FOD1 Frequency (MHz)s | OUT0 Frequency (MHz) (2) | OUT1 Frequency (MHz)(2) | Typical OUT0 RMS Jitter (fs) (3) | Typical OUT1 RMS Jitter (fs) (3) |
---|---|---|---|---|---|
240 | 250 | 24 | 25 | 852 | 716 |
240 | 270 | 24 | 27 | 457 | 371 |
240 | 200 | 24 | 50 | 832 | 779 |
250 | 240 | 25 | 24 | 784 | 717 |
250 | 270 | 25 | 27 | 757 | 787 |
270 | 240 | 27 | 24 | 429 | 367 |
270 | 250 | 27 | 25 | 913 | 641 |
270 | 200 | 27 | 50 | 865 | 930 |
200 | 240 | 50 | 24 | 806 | 548 |
200 | 270 | 50 | 27 | 913 | 704 |