SNAS750B November 2020 – March 2021 LMK5C33216
PRODUCTION DATA
When (GPIO1 = 0), the device operates as an I2C client and supports bus rates of 100 kHz (standard mode) and 400 kHz (fast mode). Slower bus rates can work as long as the other I2C specifications are met. When operating with I2C communication interface the SCS_ADD pin selects one of three LSBs for the I2C device address. GPIO0 and GPIO2 input states determine device settings to load from ROM.
When using I2C communication the LMK5C33216 can support up to three different I2C addresses depending on the the state of the CSC_ADD pin on power-up, or any I2C address if the user re-programs the EEPROM. The five MSBs of the 7-bit I2C address are initialized from the EEPROM and the two LSBs are defined by the CSC_ADD pin state. The default EEPROM results in I2C addresses as shown in Table 9-7.
CSC_ADD Pin State | I2C Address LSB | I2C Address |
Low | 0 | 0x64 |
Vmid | 1 | 0x65 |
High | 2 | 0x66 |