4 Revision History
Changes from Revision A (December 2022) to Revision B (May 2023)
- Placed the functional safety bullet at the top of the Features
section.Go
- Removed 'Preview' tag from 1-A and 2-A options. Removed reference to
RT variants.Go
- Removed 'LMR' orderables from the Device Comparison
Table
Go
- Added note regarding other device orderable optionsGo
- Removed references to MODE/SYNC pin and LMQ variants. Included pin 4 and pin
5 must be floating.Go
- Included 1-A and 2-A current limit information and removed
Oscillator (SYNC/MODE PIN) information as well as IBIAS specification for 3.3-V
fixed and 5-V fixed. Go
- Removed MODE/SYNC pin from the functional block diagram and removed note
regarding LMR variantsGo
- Removed External CLK SYNC (with MODE/SYNC) section and
Pulse-Dependent MODE/SYNC Pin Control Section.Go
- Corrected the delay time from when EN goes high to when the part
begins to switch from 1 ms to 2.5 ms.Go
- Included recommended passive component tables for the 1-A and 2-A
variants.Go
- Removed references to LMR variants. Go
Changes from Revision * (February 2022) to Revision A (December 2022)
- Changed status from "Advance Information" to "Production
Data"Go