LMQ66420

ACTIVE

36-V, 2-A low-EMI synchronous step-down converter with 1.5-µA IQ

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Fixed Output, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification Control mode current mode Vout (min) (V) 1 Vout (max) (V) 35 Iq (typ) (µA) 1.5 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Fixed Output, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification Control mode current mode Vout (min) (V) 1 Vout (max) (V) 35 Iq (typ) (µA) 1.5 Duty cycle (max) (%) 98
VQFN-FCRLF (RXB) 14 6.76 mm² 2.6 x 2.6
  • Functional Safety-Capable
  • Designed for industrial applications:
    • Junction temperature range –40°C to +150°C
    • NC pin between critical pins for better reliability
    • Best in-class pin FMEA
    • Input transient protection up to 42 V
    • Wide input voltage range after start-up: 2.7 V (falling threshold) to 36 V
    • Adjustable output up to 95% of V IN, 3.3-V, and 5-V fixed V OUT options available
  • Optimized for low EMI requirements:
    • Integrated bypass and boot capacitors reduce EMI
    • Dual Random Spread Spectrum reduces peak emissions
    • Enhanced HotRod™ QFN package minimizes switch node ringing
    • Adjustable F SW: 200 kHz – 2.2 MHz with RT pin
  • Greater than 85% efficiency at 1 mA
  • Miniature solution size and low component cost:
    • Integrated input bypass capacitors and bootstrap capacitor reducing EMI
    • 2.6-mm × 2.6-mm enhanced HotRod™ QFN package with wettable flanks
    • Internal control loop compensation
  • Functional Safety-Capable
  • Designed for industrial applications:
    • Junction temperature range –40°C to +150°C
    • NC pin between critical pins for better reliability
    • Best in-class pin FMEA
    • Input transient protection up to 42 V
    • Wide input voltage range after start-up: 2.7 V (falling threshold) to 36 V
    • Adjustable output up to 95% of V IN, 3.3-V, and 5-V fixed V OUT options available
  • Optimized for low EMI requirements:
    • Integrated bypass and boot capacitors reduce EMI
    • Dual Random Spread Spectrum reduces peak emissions
    • Enhanced HotRod™ QFN package minimizes switch node ringing
    • Adjustable F SW: 200 kHz – 2.2 MHz with RT pin
  • Greater than 85% efficiency at 1 mA
  • Miniature solution size and low component cost:
    • Integrated input bypass capacitors and bootstrap capacitor reducing EMI
    • 2.6-mm × 2.6-mm enhanced HotRod™ QFN package with wettable flanks
    • Internal control loop compensation

The LMQ664x0 is the industry smallest 36-V, 3-A (available in 2-A and 1-A variants) synchronous step-down DC/DC converter with an integrated bypass and bootstrap capacitor in an enhanced HotRod™ QFN package. This easy-to-use converter supports a wide input voltage range of 2.7 V to 36 V (after start-up or after operating) with transients up to 42 V.

The LMQ664x0 is specifically designed to meet low standby power requirements for always-on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded typical current consumption of 1.5 µA at 13.5 V IN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances makes sure there is exceptional efficiency across the entire load range. The control architecture (peak current mode) and feature set are optimized for an ultra-small solution size with minimal output capacitance. The device minimizes input filter size by using dual-random spread spectrum (DRSS), a low-EMI enhanced HotRod™ QFN package, and an optimized pin-out. The RT pin can be used to set the frequency to avoid noise sensitive frequency bands. There are NC pins between critical high voltage pins, reducing potential failures (optimal pin FMEA). The rich feature set of the LMQ664x0 is designed to simplify implementation for a wide range of industrial end equipment.

The LMQ664x0 is the industry smallest 36-V, 3-A (available in 2-A and 1-A variants) synchronous step-down DC/DC converter with an integrated bypass and bootstrap capacitor in an enhanced HotRod™ QFN package. This easy-to-use converter supports a wide input voltage range of 2.7 V to 36 V (after start-up or after operating) with transients up to 42 V.

The LMQ664x0 is specifically designed to meet low standby power requirements for always-on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded typical current consumption of 1.5 µA at 13.5 V IN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances makes sure there is exceptional efficiency across the entire load range. The control architecture (peak current mode) and feature set are optimized for an ultra-small solution size with minimal output capacitance. The device minimizes input filter size by using dual-random spread spectrum (DRSS), a low-EMI enhanced HotRod™ QFN package, and an optimized pin-out. The RT pin can be used to set the frequency to avoid noise sensitive frequency bands. There are NC pins between critical high voltage pins, reducing potential failures (optimal pin FMEA). The rich feature set of the LMQ664x0 is designed to simplify implementation for a wide range of industrial end equipment.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMQ664x0, 36-V, 1-A, 2-A, and 3-A, Ultra-Small, Synchronous Step-Down Converter with Integrated VIN Bypass and CBOOT Capacitors datasheet (Rev. B) PDF | HTML 08 May 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMQ66430-2EVM — LMQ66430 evaluation module for 36-V 3-A synchronous step-down converter with enhanced HotRod™ QFN

The LMQ66430-2EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMQ66430-Q1 device, a synchronous step-down DC/DC converter capable of driving up to 3 A of load current from an input voltage of up to 36 V. The LMQ66430-Q1 has ultra-low operating quiescent (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RXB) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos