9 Revision History
Changes from Revision A (April 2015) to Revision B (December 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added approved nouns after the SIMPLE SWITCHER trademark throughout
the documentGo
- Changed the MAX voltage rating for BOOT to SW from 6.5V to 5.5V, and FB to GND from 7V to 5.5VGo
- Added description on applicable JEDEC standard for HBM and CDM parameters.Go
- Changed thermal metrics of DDA package, RθJA from 42.5 to 43.2, ψJT from 9.9 to 5.2, ψJB 25.4 to 16.4, RθJC(top) from 56.1 to 52.1, RθJC(bot) from 3.8 to 7.8, RθJB from 25.5 to 16.4Go
- Deleted the test condition of " BOOT to SW = 5.8 V " on parameter RDS_ON
Go
- Deleted the test condition of " BOOT to SW = 5.8 V " on parameter TON_MIN
Go
- Add the Device Functional Modes sectionGo
Changes from Revision * (February 2015) to Revision A (April 2015)
- Changed from Product Preview to production DataGo