Click here to create a custom design using the LMR36015S device and the
WEBENCH Power Designer.
- Start by entering the input voltage, output voltage, and output current requirements
- Optimize the design for key performance such as efficiency, footprint, and cost using the optimizer dial.
- Compare the generated design with other possible solutions from Texas Instruments.
The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.
In most cases the following features are available with this tool:
- Run electrical simulations to see important waveforms and circuit performance.
- Run thermal simulations to help understand board thermal performance.
- Export customized schematic and layout into popular CAD formats.
- Print full design reports in PDF.
Get more information at ti.com