SNVSC41 November 2023 LMR36500
PRODMIX
Figure 8-1 and Figure 8-2 show typical application circuits for the LMR36500. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is designed for a certain range of external inductance and output capacitance. As a quick-start guide, Table 8-1 provides typical component values for a range of the most common output voltages.
ƒSW (kHz) | VOUT (V) | L (µH) | NOMINAL COUTUnder D.C. Bias | RFBT (Ω) | RFBB (Ω) | CFF (pF) | CIN | CBOOT | CVCC |
---|---|---|---|---|---|---|---|---|---|
500 | 5 | 330 | 4 µF | Fixed | Fixed | N/A | 2.2 µF + 100 nF | 100 nF | 1 µF |
1000 | 5 | 220 | 3 µF | Fixed | Fixed | N/A | 2.2 µF + 100 nF | 100 nF | 1 µF |
2200 | 5 | 100 | 2 µF | Fixed | Fixed | N/A | 2.2 µF + 100 nF | 100 nF | 1 µF |
500 | 3.3 | 330 | 4 µF | Fixed | Fixed | N/A | 2.2 µF + 100 nF | 100 nF | 1 µF |
1000 | 3.3 | 150 | 4 µF | Fixed | Fixed | N/A | 2.2 µF + 100 nF | 100 nF | 1 µF |
2200 | 3.3 | 68 | 3 µF | Fixed | Fixed | N/A | 2.2 µF + 100 nF | 100 nF | 1 µF |
500 | 1.8 | 220 | 4 µF | 10 kΩ | 12.4 kΩ | 0 | 2.2 µF + 100 nF | 100 nF | 1 µF |
1000 | 1.8 | 100 | 4 µF | 10 kΩ | 12.4 kΩ | 0 | 2.2 µF + 100 nF | 100 nF | 1 µF |
2200 | 1.8 | 33 | 4 µF | 10 kΩ | 12.4 kΩ | 0 | 2.2 µF + 100 nF | 100 nF | 1 µF |
500 | 12 | 680 | 4 µF | 100 kΩ | 9.09 kΩ | 120 | 2.2 µF + 100 nF | 100 nF | 1 µF |
1000 | 12 | 330 | 4 µF | 100 kΩ | 9.09 kΩ | 120 | 2.2 µF + 100 nF | 100 nF | 1 µF |
2200 | 12 | 150 | 4 µF | 100 kΩ | 9.09 kΩ | 120 | 2.2 µF + 100 nF | 100 nF | 1 µF |