NEW

LMR36500

ACTIVE

3-V to 65-V, 50-mA ultra-small synchronous buck converter with 6 μA IQ

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 0.005 Vin (min) (V) 3 Vin (max) (V) 65 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Light Load Efficiency, Soft Start Fixed, Spread Spectrum Vout (min) (V) 1 Vout (max) (V) 16 Iq (typ) (µA) 4
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 0.005 Vin (min) (V) 3 Vin (max) (V) 65 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Light Load Efficiency, Soft Start Fixed, Spread Spectrum Vout (min) (V) 1 Vout (max) (V) 16 Iq (typ) (µA) 4
VQFN-HR (RPE) 9 4 mm² 2 x 2
  • Functional Safety-Capable
  • Designed for rugged industrial applications:
    • Junction temperature range –40°C to +150°C
    • Input transient capability up to 70 V
    • Wide input voltage range: 3.0 V (falling threshold) to 65 V
    • Minimized switch node ringing to reduce EMI
    • Adjustable and fixed output 3.3-V and 5-V voltage options available
  • Designed for scalable industrial power supplies:
    • Pin compatible with LMR36503 (65 V, 300 mA) and LMR36506 (65 V, 600 mA)
    • Adjustable switching frequency: 200 kHz to 2.2 MHz with RT pin variant
  • Minimized design size and cost:
    • Ultra-small, 2-mm × 2-mm HotRod™ package
  • High efficiency across load range with low power dissipation:
    • Greater than 80% peak efficiency at 1 MHz (3.3-V V OUT)
  • Functional Safety-Capable
  • Designed for rugged industrial applications:
    • Junction temperature range –40°C to +150°C
    • Input transient capability up to 70 V
    • Wide input voltage range: 3.0 V (falling threshold) to 65 V
    • Minimized switch node ringing to reduce EMI
    • Adjustable and fixed output 3.3-V and 5-V voltage options available
  • Designed for scalable industrial power supplies:
    • Pin compatible with LMR36503 (65 V, 300 mA) and LMR36506 (65 V, 600 mA)
    • Adjustable switching frequency: 200 kHz to 2.2 MHz with RT pin variant
  • Minimized design size and cost:
    • Ultra-small, 2-mm × 2-mm HotRod™ package
  • High efficiency across load range with low power dissipation:
    • Greater than 80% peak efficiency at 1 MHz (3.3-V V OUT)

The LMR36500 is the industry smallest 65-V, 50-mA synchronous step-down DC/DC converter in 4-mm 2 HotRod package. This easy-to-use converter can handle input voltage transients up to 70 V, provide excellent EMI performance and supports fixed, 3.3 V, 5 V and other adjustable output voltages.

The LMR36500 uses a peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. The LMR36500 with the right resistor selection from the RT pin to ground can be externally programmed to any desired switching frequency of operation over a wide range from 200 kHz to 2.2 MHz. The precision EN/UVLO feature allows precise control of the device during start-up and shutdown. The PGOOD flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external voltage supervisor. The compact design size and rich feature set of LMR36500 simplifies implementation for a wide range of industrial applications.

The LMR36500 is the industry smallest 65-V, 50-mA synchronous step-down DC/DC converter in 4-mm 2 HotRod package. This easy-to-use converter can handle input voltage transients up to 70 V, provide excellent EMI performance and supports fixed, 3.3 V, 5 V and other adjustable output voltages.

The LMR36500 uses a peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. The LMR36500 with the right resistor selection from the RT pin to ground can be externally programmed to any desired switching frequency of operation over a wide range from 200 kHz to 2.2 MHz. The precision EN/UVLO feature allows precise control of the device during start-up and shutdown. The PGOOD flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external voltage supervisor. The compact design size and rich feature set of LMR36500 simplifies implementation for a wide range of industrial applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LMR365003-V to 65-V,50-mA Wide VINSynchronous Buck Converter Optimized for Size and Light Load Efficiency datasheet PDF | HTML 15 Nov 2023
EVM User's guide LMR36500 Evaluation Module User's Guide PDF | HTML 03 Nov 2023
Functional safety information LMR36500 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 03 Nov 2023
Certificate LMR36500EVM EU Declaration of Conformity (DoC) 02 Oct 2023
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Application brief Powering Drones With a Wide VIN DC-DC Converter (Rev. A) 05 Feb 2019
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR36500EVM — LMR36500 evaluation module for 65-V 50-mA synchronous step-down converter

The LMR36500EVM helps designers evaluate the operation and performance of the LMR36500 wide-input buck regulator. The LMR36500 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 50 mA of load current from an input voltage of up to 65 V. The LMR36500 has ultra-low (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

LMR36500-DESIGN-CALC LMR36500 Component Calculator

LMR36500 Component Calculator
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR36500 3-V to 65-V, 50-mA ultra-small synchronous buck converter with 6 μA IQ
Design tool

LMR36500EVM Design Files

SNVR532.ZIP (2943 KB)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPE) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos