SNOS487F May 2004 – December 2016 LMS8117A
PRODUCTION DATA.
The LMS8117A device is a series of low-dropout voltage regulators with a dropout of 1.2 V at 1 A of load current. The device has the same pinout as the LM317.
The LMS8117A is available in an adjustable version, which can set the output voltage from 1.27 V to
13.8 V with only two external resistors. In addition, the device is also available in two fixed voltages,
1.8 V and 3.3 V.
The LMS8117A offers current limiting and thermal shutdown. The device circuit includes a Zener trimmed band-gap reference to assure output voltage accuracy to within ±1%.
The LMS8117A is available in SOT-223 and TO-252 D-PAK packages. A 10-µF (minimum) tantalum capacitor is required at the output to improve the transient response and stability.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMS8117A | SOT-223 (4) | 3.50 mm × 6.50 mm |
TO-252 (3) | 6.10 mm × 6.58 mm |