SLCS136U August 1999 – October 2020 LMV331 , LMV339 , LMV393
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
tPHL | Propagation delay high to low level output switching | Input overdrive = 10 mV | 1000 | ns |
Input overdrive = 100 mV | 350 | |||
tPLH | Propagation delay low to high level output switching | Input overdrive = 10 mV | 500 | ns |
Input overdrive = 100 mV | 400 |