A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TL331LV ACTIVE 1.65-V to 5.5-V, low-voltage single standard comparator with Pin 4 output Upgraded with improved power consumption, propagation delay and offset voltage

Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.5 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.06 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 125 Features Small Size, Standard comparator VICR (max) (V) 4.2 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.5 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.06 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 125 Features Small Size, Standard comparator VICR (max) (V) 4.2 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 130 µA Typ
    • LMV393 210 µA Typ
    • LMV339 410 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage 200 mV Typical
  • Open-Collector Output for Maximum Flexibility
  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 130 µA Typ
    • LMV393 210 µA Typ
    • LMV339 410 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage 200 mV Typical
  • Open-Collector Output for Maximum Flexibility

The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, and space saving are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, and space saving are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV9020 ACTIVE Single low-voltage comparator with open-drain output Rail-to-rail and fail-safe inputs with improved power consumption, propagation delay and offset voltage
Similar functionality to the compared device
TLV7021 ACTIVE Low power, small size comparator with open-drain output Single 5uA, 260ns comparator

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMV331 Single, LMV393 Dual, LMV339 Quad General-purpose Low-voltage Comparators datasheet (Rev. U) PDF | HTML 10 Nov 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Over-Current Detection Products Brochure 14 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMV331 PSpice Model

SLCM016.ZIP (17 KB) - PSpice Model
Simulation model

LMV3xx TINA-TI Spice Model

SNOM773.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP40988 — Variable-frequency, ZVS, 5-kW, GaN-based, two-phase totem-pole PFC reference design

This reference design is a high-density and high-efficiency 5-kW totem-pole power factor correction (PFC) design. The design uses a two-phase totem-pole PFC operating with variable frequency and zero voltage switching (ZVS). The control uses a new topology and improved triangular current mode (...)
Test report: PDF
Reference designs

TIDA-010265 — 750W motor inverter with C2000™ MCU and MSPM0 reference design

This reference design is a 750W motor drive for a washing machine or similar equipment, which illustrates a method to implement sensorless field oriented control (FOC) for a three-phase permanent magnet synchronous motor (PMSM) with a flux, angle, speed and torque observer (FAST) software encoder (...)
Design guide: PDF
Reference designs

TIDA-00810 — Reference Design to Measure AC Voltage & Current in Protection Relays w/Delta-Sigma Chip Diagnostics

The TIDA-00810 reference design accurately measures analog inputs performance and includes chip diagnostics to help identify power  systems failures early by using a highly accuracy AC voltage and current measurement analog front end (AFE) and a four-channel, 24-bit simultaneously-sampling (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos