SNAS824B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
The R-divider consists of a Pre-divider, a Multiplier (MULT), and a Post-divider.
Both the Pre- and Post-dividers divide frequency down while the MULT multiplies frequency up. The purpose of adding a multiplier is to avoid and reduce integer boundary spurs or to increase the phase-detector frequency for higher performance. See Section 8.1.9 for details. The phase detector frequency, fPD, is therefore equal to
When using the Multiplier (MULT > 1), there are some points to remember: