| MIN(1) | MAX(1) | UNIT |
---|
VIN | 6 | 20 | V |
EN | 0 | 5 | V |
Operation junction temperature | −40 | 125 | °C |
(1) Absolute Maximum Ratings are limits beyond which damage to the device
may occur. Operating Ratings are conditions under which operation of the device
is intended to be functional. For compliant specifications and test conditions,
see the Electrical Characteristics.