SNVSA55C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
All power inputs must be tied to the main VDD source (for example, battery), unless the user wishes to power it from another source. (that is, external LDO output).
The analog VDD inputs power the internal bias and error amplifiers, so they must be tied to the main VDD. The analog VDD inputs must have an input voltage between 2.8 V and 5.5 V, as specified in the Recommended Operating Conditions (Bucks) table earlier in the data sheet.
The other VINs (VINLDO1, VINLDO2) can have inputs lower than 2.8 V, as long as the input it higher than the programmed output (0.3 V).
The analog and digital grounds must be tied together outside of the chip to reduce noise coupling.