SNVSA55C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
This register allows the user to program the output target voltage of Buck1.
D7-D5 | D4-D0 | ||
---|---|---|---|
Name | — | BK1_VOUT2 | |
Access | — | R/W | |
Data | Reserved | Buck1 Output Voltage (V) | |
5’h00 | Ext Ctrl (1) | ||
5’h01 | 0.80 | ||
5’h02 | 0.85 | ||
5’h03 | 0.90 | ||
5’h04 | 0.95 | ||
5’h05 | 1.00 | ||
5’h06 | 1.05 | ||
5’h07 | 1.10 | ||
5’h08 | 1.15 | ||
5’h09 | 1.20 | ||
5’h0A | 1.25 | ||
5’h0B | 1.30 | ||
5’h0C | 1.35 | ||
5’h0D | 1.40 | ||
5’h0E | 1.45 | ||
5’h0F | 1.50 | ||
5’h10 | 1.55 | ||
5’h11 | 1.60 | ||
5’h12 | 1.65 | ||
5’h13 | 1.70 | ||
5’h14 | 1.75 | ||
5’h15 | 1.80 | ||
5’h16 | 1.85 | ||
5’h17 | 1.90 | ||
5’h18 | 1.95 | ||
5’h19 | 2.00 | ||
5’h1A–5’h1F | 2.00 | ||
Reset | 000 | Factory-Programmed Default |