SNVSA55C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
PACKAGE TYPE | DEFAULT I2C ADDRESS |
---|---|
24-lead WQFN | 60 |
25-bump DSBGA | 61 |
POWER BLOCK INPUT | POWER BLOCK OPERATION | NOTE | |
---|---|---|---|
ENABLED | DISABLED | ||
VINLDO12 | VIN+(1) | VIN+ | Always powered |
AVDD | VIN+ | VIN+ | Always powered |
VIN1 | VIN+ | VIN+ | |
VIN2 | VIN+ | VIN+ | |
LDO1 | ≤ VIN+ | ≤ VIN+ | If enabled, minimum VIN is 1.74 V |
LDO2 | ≤ VIN+ | ≤ VIN+ | If enabled, minimum VIN is 1.74 V |
PART NUMBER(1)(2) | BUCK1 | BUCK2 | LDO1 | LDO2 | BUCK MODES | DEFAULT EN_T DELAY | DEFAULT UVLO |
---|---|---|---|---|---|---|---|
LP3907QSQ-JXIP/NOPB | 1.2 V | 3.3 V | 1.8 V | 2.5 V | Forced PWM | 001 | Enabled |
LP3907QSQ-JXI7/NOPB | 1.2 V | 3.3 V | 1.8 V | 2.5 V | Forced PWM | 001 | Disabled |
LP3907QSQ-JJXP/NOPB | 1.2 V | 1.8 V | 3.3 V | 2.5 V | Forced PWM | 010 | Disabled |
LP3907QTL-VXSS/NOPB | 1.8 V | 3.3 V | 2.8 V | 2.8 V | Forced PWM | 010 | Enabled |
LP3907QTLX-VXSS/NOPB | 1.8 V | 3.3 V | 2.8 V | 2.8 V | Forced PWM | 010 | Enabled |