SNVSA55C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
The LP3907-Q1features an I2C-compatible serial interface, using two dedicated pins: SCL and SDA for I2C clock and data respectively. Both signals need a pullup resistor according to the I2C specification. The LP3907-Q1 interface is an I2C slave that is clocked by the incoming SCL clock.
Signal timing specifications are according to the I2C bus specification. The maximum bit rate is 400kbit/s. See I2C specification from NXP Semiconductors for further details.