SNVSA55C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
EN_T assertion causes the LP3907-Q1 to emerge from Standby mode to Full Operation mode at a preset timing sequence. By default, the enables for the LDOs and Bucks (ENLDO1, ENLDO2, EN_T, ENSW1, ENSW2) are 500 KΩ internally pulled down, which causes the part to stay OFF until enabled. If the user wishes to use the preset timing sequence to power on the regulators, transition the EN_T pin from Low to High. Otherwise, simply tie the enables of each specific regulator HIGH to turn on automatically.
EN_T is edge triggered with rising edge signaling the chip to power on. The EN_T input is deglitched, and the default is set at 1 ms. As shown in Figure 32 and Figure 33, a rising EN_T edge starts a power-on sequence, while a falling EN_T edge starts a shutdown sequence. If EN_T is high, toggling the external enables of the regulators has no effect on the chip.
The regulators can also be programmed through I2C to turn on and off. By default, I2C enables for the regulators turned ON.
The regulators are on following the pattern below:
Regulators on = (I2C enable) AND (External pin enable OR EN_T high).
NOTE
The EN_T power-up sequencing may also be employed immediately after VIN is applied to the device. However, VIN must be stable for approximately 8 ms minimum before EN_T be asserted high to ensure internal bias, reference, and the Flexible POR timing are stabilized. This initial EN_T delay is necessary only upon first time device power on for power sequencing function to operate properly. If the device is powered, the EN_T logic must be stable for 12 ms minimum before switching state.
DESCRIPTION | MIN | NOM | TYP | UNIT | |
---|---|---|---|---|---|
t1 | Programmable delay from EN_T assertion to VCC_Buck1 On | 1.5 | ms | ||
t2 | Programmable delay from EN_T assertion to VCC_Buck2 On | 2 | ms | ||
t3 | Programmable delay from EN_T assertion to VCC_LDO1 On | 3 | ms | ||
t4 | Programmable delay from EN_T assertion to VCC_LDO2 On | 6 | ms |
DESCRIPTION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
t1 | Programmable delay from EN_T deassertion to VCC_Buck1 Off | 1.5 | ms | ||
t2 | Programmable delay from EN_T deassertion to VCC_Buck2 Off | 2 | ms | ||
t3 | Programmable delay from EN_T deassertion to VCC_LDO1 Off | 3 | ms | ||
t4 | Programmable delay from EN_T deassertion to VCC_LDO2 Off | 6 | ms |