SNVS481M November 2006 – December 2015 LP3910
PRODUCTION DATA.
PIN | I/O | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | TS | I | A | Battery temperature sense pin. This pin is normally connected to the thermistor pin of the battery cell. |
2 | VBATT1 | O | A | Positive battery terminal. This pin must be externally shorted to VBATT2 and VBATT3 |
3 | AGND | — | G | Analog ground |
4 | VREFH | O | A | Connection to bypass capacitor for internal high reference |
5 | LDO2EN | I | D | Digital input to enable/disable LDO2 |
6 | VLDO2 | O | A | LDO2 output |
7 | VIN1 | I | PWR | Power input to LDO1 and LDO2. VIN1 pin must be externally shorted to the VDD pins. |
8 | VLDO1 | O | A | LDO1 output |
9 | POWERACK | I | D | Digital power acknowledgement input (see Power-On, Power-Off Sequencing) |
10 | ISENSE | I | A | A 4.64-kΩ resistor must be connected between this pin and GND. A fraction of the charge current flows through this resistor to enable the ADC to measure the charge current. |
11 | ADC2 | I | A | Channel 2 input to ADC |
12 | ADC1 | I | A | Channel 1 input to ADC |
13 | IRQB | O | Open Drain | Open drain active low interrupt request |
14 | NRST | O | Open Drain | Open drain active low reset during standby |
15 | CHG | O | D | This output indicates that a valid charger supply source (USB adapter) has been detected, and the device is charging. (Red LED) |
16 | STAT | O | D | Battery Status output indicator - off during constant current (CC), 50% duty cycle during constant voltage (CV), 100% duty cycle with a fully charged Li-ion battery (Green LED) |
17 | BUCK1EN | I | D | Digital input to enable/disable BUCK1 |
18 | VFB1 | I | A | Buck1 Feedback input terminal |
19 | BCKGND1 | — | G | Buck1 Ground |
20 | VBUCK1 | O | A | Buck1 Output |
21 | VIN2 | I | PWR | Power input to Buck1. VIN2 pin must be externally shorted to the VDD pins. |
22 | VIN3 | I | PWR | Power input to Buck2. VIN3 pin must be externally shorted to the VDD pins. |
23 | VBUCK2 | O | A | Buck2 Output |
24 | BCKGND2 | — | G | Buck2 Ground |
25 | VFB2 | I | A | Buck2 Feedback input terminal |
26 | ONOFF | I | D | Power ONOFF pin configured either as level (High or Low) triggered or edge (High or Low) triggered. |
27 | I2C_SCL | I | D | I2C-compatible interface clock terminal |
28 | VDDIO | I | D | Supply to input / output stages of digital I/O |
29 | I2C_SDA | I/O | D | I2C-compatible interface data terminal |
30 | ONSTAT | O | Open Drain | Open Drain output that reflects the debounced state of ONOFF pin. |
31 | VBBFB | I | A | Buck-Boost Feedback input terminal |
32 | VBBOUT | O | A | Buck-Boost Output voltage |
33 | VBBL2 | I | A | Buck-Boost inductor |
34 | BBGND1 | — | G | Buck-Boost high current ground |
35 | VBBL1 | I | A | Buck-Boost inductor |
36 | VIN4 | I | PWR | Power input to Buck-Boost. VIN4 pin must be externally shorted to the VDD pins. |
37 | USBSUSP | I | D | This pin must be pulled high during USB suspend mode. |
38 | USBISEL | I | D | Pulling this pin low limits the USB charge current to 100 mA. Pulling this pin high limits the USB charge current to 500 mA. |
39 | BBGND2 | — | G | BUCK-BOOST Core Ground |
40 | DGND | — | G | Digital ground |
41 | VDD3 | I | PWR | Power input to supply application. This pin must be externally shorted to VDD1 and VDD2. |
42 | VDD2 | I | PWR | Power input to supply application This pin must be externally shorted to VDD1 and VDD3. |
43 | VBATT3 | O | A | Positive battery terminal. This pin must be externally shorted to V\BATT1 and VBATT2. |
44 | VBATT2 | O | A | Positive battery terminal. This pin must be externally shorted to VBATT1 and VBATT3. |
45 | USBPWR | I | PWR | USB power input pin |
46 | VDD1 | I | PWR | Power input to supply application This pin is shorted to VDD2 and VDD3. |
47 | CHG_DET | I | A | Wall adapter power input pin |
48 | IREF | I | A | A 121-kΩ resistor must be connected between this pin and AGND. The resistor value determines the reference current for the internal bias generator. |