SNVS256E November 2003 – October 2024 LP3943
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tHOLD | Hold time repeated START condition | 0.6 | µs | ||
tCLK-LP | CLK low period | 1.3 | µs | ||
tCLK-HP | CLK high period | 0.6 | µs | ||
tSU | Setup time repeated START condition | 0.6 | µs | ||
tDATA-HOLD | Data hold time | 300 | ns | ||
tDATA-SU | Data setup time | 100 | ns | ||
tSU | Setup time for STOP condition | 0.6 | µs | ||
tTRANS | Maximum pulse width of spikes that must be suppressed by the input filter of both DATA and CLK signals | 50 | ns |